Description : Flange gasket
Remarks : size 3
Package : 10
Unit : Piece
EAN : 6418074319586
SSTL number : 3424734
Electric No. Denmark : 8212049974
Electric No. Sweden : 2600081
ETIM : EC002620
Ingress Protection : IP65
Height (mm) : 332
Width (mm) : 127
Depth (mm) : 2
Height (inch) : 13.07
Width (inch) : 5
Depth (inch) : 0.08
Material : EPDM
Gasket material : FOAM
Ingress Protection (EN 60529): IP65
CAD Drawings
- 3510948_FIBOX_FG Size 3.step
Please note, that we need you permission in order for you to view the CAD files.
FG SIZE 3 Flange gasket
Sample image
Order symbol : FG SIZE 3 Flange gasket
Product nr : 3510948
Description : Flange gasket
Remarks : size 3
EAN : 6418074319586
El. number :
- Finland : 3424734
- Denmark : 8212049974
- Sweden : 2600081
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 332 | 127 | 2 |
| inch : | 13.07 | 5 | 0.08 |
| Materials : | |
|---|---|
| Material : | EPDM |
| Gasket material : | FOAM |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...