Description : Flange gasket
Remarks : size 2
Package : 10
Unit : Piece
EAN : 6418074316981
SSTL number : 3424733
Electric No. Denmark : 8212049961
Electric No. Sweden : 2600080
ETIM : EC002620
Ingress Protection : IP65
Height (mm) : 217
Width (mm) : 85
Depth (mm) : 2
Height (inch) : 8.54
Width (inch) : 3.35
Depth (inch) : 0.08
Material : EPDM
Gasket material : FOAM
Ingress Protection (EN 60529): IP65
CAD Drawings
- 3510947_FIBOX_FG Size 2.step
Please note, that we need you permission in order for you to view the CAD files.
FG SIZE 2 Flange gasket
Sample image
Order symbol : FG SIZE 2 Flange gasket
Product nr : 3510947
Description : Flange gasket
Remarks : size 2
EAN : 6418074316981
El. number :
- Finland : 3424733
- Denmark : 8212049961
- Sweden : 2600080
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 217 | 85 | 2 |
| inch : | 8.54 | 3.35 | 0.08 |
| Materials : | |
|---|---|
| Material : | EPDM |
| Gasket material : | FOAM |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...