Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

FEM-C 5-9 L main image
FEM-C 5-9 L thumb 1

FEM-C 5-9 L

3545289

Dimensions - 21 x 21 x 18

Download product card

Description : Chloroprene Cable gland M16

Remarks : for cable 5-9 mm

Package : 50

Unit : Piece

EAN : 6418074070579

SSTL number : 3424154

Electric No. Denmark : 8212054448

Electric No. Sweden : 1458595

ETIM : EC002620

Ingress Protection : IP67

Height (mm) : 21

Width (mm) : 21

Depth (mm) : 18

Height (inch) : 0.83

Width (inch) : 0.83

Depth (inch) : 0.71

Material : EPDM

Ingress Protection (EN 60529): IP67

Flammability Rating : UL 94 HB

fem_cr.jpg Download

CAD Drawings

Please note, that we need you permission in order for you to view the CAD files.

FEM-C 5-9 L

Fibox
3545289_FEM-C_5-9_New_Long_1_72dpi

Sample image

Order symbol : FEM-C 5-9 L

Product nr : 3545289

Description : Chloroprene Cable gland M16

Remarks : for cable 5-9 mm

EAN : 6418074070579

El. number :

  • Finland : 3424154
  • Denmark : 8212054448
  • Sweden : 1458595
fem_cr
Dimensions : Height Width Depth
mm : 21 21 18
inch : 0.83 0.83 0.71
Materials :
Material : EPDM
Ratings :
Ingress protection (EN 60529): IP67;
electrical_insulation : Not insulated
UV resistance : -
Flammability Rating : UL 94 HB

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...