CAB PC 403018 G
8113350
Fibox cabinets are designed to enclosure and protect your equipment and devices in all conditions. even the harshest and most demanding environments. Fibox cabinets continually outperform conventional steel cabinets. The wide selection of Fibox plastic and polyester cabinets guarantees a perfect solution for every enclosure application. Fibox cabinets are available in polyester. polycarbonate and ABS.
Dimensions - 400 x 300 x 180
Description : Cabinet, PC, Grey door
Remarks : Latches on the long side
Package : 1
Unit : Piece
EAN : 6418074020208
SSTL number : 3424114
Electric No. Denmark : 8212020249
Electric No. Sweden : 2539971
ETIM : EC000261
Ingress Protection : IP65 | IK08
Height (mm) : 400
Width (mm) : 300
Depth (mm) : 180
Height (inch) : 15.75
Width (inch) : 11.81
Depth (inch) : 7.09
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
CAD Drawings
- Fibox_CAB_43B.step
- Fibox_CAB_43C.step
- Fibox_CAB_43B.x_t
- Fibox_CAB_43C.x_t
- Fibox_CAB_43B.zip
- Fibox_CAB_43C.zip
- CAB43b.dwg
- CAB43b.dxf
- CAB43C.dwg
- CAB43C.dxf
- 8113350_FIBOX CAB_PC_403018_G.step
Please note, that we need you permission in order for you to view the CAD files.
CAB PC 403018 G 8113350 Accessories
CAB PC 403018 G
Sample image
Order symbol : CAB PC 403018 G
Product nr : 8113350
Description : Cabinet, PC, Grey door
Remarks : Latches on the long side
EAN : 6418074020208
El. number :
- Finland : 3424114
- Denmark : 8212020249
- Sweden : 2539971
Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 400 | 300 | 180 |
| inch : | 15.75 | 11.81 | 7.09 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MB 12225 AL |
Swing door set
(20 x 20 x 80) |
| EKIV 37 |
DIN-35 Mounting rail, for enclosures:
(366 x 35 x 1.5) |
| EKIV 27 |
DIN-35 Mounting rail, for enclosures:
(266 x 35 x 1.5) |
| EKIV 43 |
Mounting plate, for enclosures:
(370 x 270 x 1.5) |
| FP A 43 |
Swing-out door/Front plate (aluminium), for enclosures:
(268 x 368 x 1) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| Certificate FI 40854 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...