CAB PC 302018 G3B
8113332
Fibox cabinets are designed to enclosure and protect your equipment and devices in all conditions. even the harshest and most demanding environments. Fibox cabinets continually outperform conventional steel cabinets. The wide selection of Fibox plastic and polyester cabinets guarantees a perfect solution for every enclosure application. Fibox cabinets are available in polyester. polycarbonate and ABS.
Dimensions - 300 x 200 x 180
Description : Cabinet, PC, Grey door
Remarks : Lock on the long side
Package : 1
Unit : Piece
EAN : 6418074020048
SSTL number : 3424105
Electric No. Denmark : 8212019205
Electric No. Sweden : 2539965
ETIM : EC000261
Ingress Protection : IP65 | IK08
Height (mm) : 300
Width (mm) : 200
Depth (mm) : 180
Height (inch) : 11.81
Width (inch) : 7.87
Depth (inch) : 7.09
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
CAD Drawings
- Fibox_CAB_23B.step
- Fibox_CAB_23C.step
- Fibox_CAB_23B.x_t
- Fibox_CAB_23C.x_t
- Fibox_CAB_23B.zip
- Fibox_CAB_23C.zip
- CAB32B.dwg
- CAB32C.dwg
- CAB32B.dxf
- CAB32C.dxf
- 8113332_FIBOX_CAB_PC_302018_G3B.step
Please note, that we need you permission in order for you to view the CAD files.
CAB PC 302018 G3B 8113332 Accessories
CAB PC 302018 G3B
Sample image
Order symbol : CAB PC 302018 G3B
Product nr : 8113332
Description : Cabinet, PC, Grey door
Remarks : Lock on the long side
EAN : 6418074020048
El. number :
- Finland : 3424105
- Denmark : 8212019205
- Sweden : 2539965
Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. screws for mounting plate/DIN-rail and corner plugs.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 300 | 200 | 180 |
| inch : | 11.81 | 7.87 | 7.09 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MB 12225 AL |
Swing door set
(20 x 20 x 80) |
| EKIV 27 |
DIN-35 Mounting rail, for enclosures:
(266 x 35 x 1.5) |
| FP A 23 |
Swing-out door/Front plate (aluminium), for enclosures:
(168 x 268 x 1) |
| EKIV 17 |
DIN-35 Mounting rail, for enclosures:
(166 x 35 x 1.5) |
| EKIV 23 |
Mounting plate, for enclosures:
(170 x 270 x 1.5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| Certificate FI 40854 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...