Description : Mounting plate, for enclosures:
Remarks : 500x400x200
Package : 1
Unit : Piece
EAN : 6418074021557
SSTL number : 3424458
Electric No. Denmark : 8212014624
Electric No. Sweden : 2540017
ETIM : EC000213
Height (mm) : 470
Width (mm) : 370
Depth (mm) : 1.5
Height (inch) : 18.5
Width (inch) : 14.57
Depth (inch) : 0.06
Material : Galvanized steel
CAD Drawings
- EKIV54.dwg
- EKIV 54.dxf
- EKIV 54.x_t
- EKIV 54.zip
Please note, that we need you permission in order for you to view the CAD files.
EKIV 54
Sample image
Order symbol : EKIV 54
Product nr : 8392230
Description : Mounting plate, for enclosures:
Remarks : 500x400x200
EAN : 6418074021557
El. number :
- Finland : 3424458
- Denmark : 8212014624
- Sweden : 2540017
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 470 | 370 | 1.5 |
| inch : | 18.5 | 14.57 | 0.06 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...