Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / CAB P 7050
CAB P image

CAB P

Fibox cabinets are designed to enclosure and protect your equipment and devices in all conditions, even the harshest and most demanding environments. Fibox cabinets continually outperform conventional steel cabinets. The wide selection of Fibox plastic and polyester cabinets guarantees a perfect solution for every enclosure application. Fibox cabinets are available in polyester, polycarbonate and ABS.

Dimensions of CAB P range from 315*215*170 mm to 1030*835*300 mm.

P: IP 65, IP 66; IK 08, T:IK 07

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
CAB P 705027
Cabinets

CAB P 705027

8104307

Polyester cabinet

Dimensions - 735 x 535 x 270

CAB P 7050 Accessories

MB CAB
Cabinets

MB CAB

8280001

Swing door kit
FP 7050-D
Cabinets

FP 7050-D

8277050

Swing door/Front plate, for enclosures:
MP 7050
Cabinets

MP 7050

8207050

Mounting plate, for enclosures:

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...