Description : Mounting plate, for enclosures:
Remarks : 735x535x270
Package : 1
Unit : Piece
EAN : 6418074050175
SSTL number : 3438135
Electric No. Denmark : 8212018701
Electric No. Sweden : 2539843
ETIM : EC000213
Height (mm) : 650
Width (mm) : 450
Depth (mm) : 2.5
Height (inch) : 25.59
Width (inch) : 17.72
Depth (inch) : 0.1
Material : Galvanized steel
CAD Drawings
- MP7050.dwg
- MP7050.dxf
Please note, that we need you permission in order for you to view the CAD files.
MP 7050
Sample image
Order symbol : MP 7050
Product nr : 8207050
Description : Mounting plate, for enclosures:
Remarks : 735x535x270
EAN : 6418074050175
El. number :
- Finland : 3438135
- Denmark : 8212018701
- Sweden : 2539843
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 650 | 450 | 2.5 |
| inch : | 25.59 | 17.72 | 0.1 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...