Description : Front Plate with DIN openings, for enclosures:
Remarks : 415x315x170
Package : 1
Unit : Piece
EAN : 6418074050441
Electric No. Denmark : 8212018413
Electric No. Sweden : 2539897
Height (mm) : 400
Width (mm) : 300
Depth (mm) : 1
Height (inch) : 15.75
Width (inch) : 11.81
Depth (inch) : 0.04
CAD Drawings
FP 4030-2x12
Sample image
Order symbol : FP 4030-2x12
Product nr : 8264030
Description : Front Plate with DIN openings, for enclosures:
Remarks : 415x315x170
EAN : 6418074050441
El. number :
- Denmark : 8212018413
- Sweden : 2539897
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 400 | 300 | 1 |
| inch : | 15.75 | 11.81 | 0.04 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...