CAB P / CAB P Accessories / FP 10080-5x36
FP 10080-5x36 8260080
Dimensions 1000 x 800 x 1
Dimensions 39.37 x 31.5 x 0.04
Technical data
Product nr : 8260080
Description : Front Plate with DIN openings, for enclosures:
Remarks : 1035x835x300
Package : 1
Unit : Piece
EAN : 6418074050496
Electric No. Denmark : 8212018468
Electric No. Sweden : 2539893
Height (mm) : 1000
Width (mm) : 800
Depth (mm) : 1
Height (inch) : 39.37
Width (inch) : 31.5
Depth (inch) : 0.04
CAB P / CAB P Accessories / FP 10080-5x36
FP 10080-5x36
Sample image
Order symbol : FP 10080-5x36
Product nr : 8260080
Description : Front Plate with DIN openings, for enclosures:
Remarks : 1035x835x300
EAN : 6418074050496
El. number :
- Denmark : 8212018468
- Sweden : 2539893
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 1000 | 800 | 1 |
| inch : | 39.37 | 31.5 | 0.04 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )