CAB P / CAB P Accessories / MF 7050
MF 7050 8247050
Dimensions 700 x 500 x 1
Dimensions 27.56 x 19.69 x 0.04
Technical data
Product nr : 8247050
Description : Mounting Frame with DIN-rails, for enclosures:
Remarks : 735x535x270
Package : 1
Unit : Piece
EAN : 6418074050342
Electric No. Denmark : 8212018578
Electric No. Sweden : 2539877
Height (mm) : 700
Width (mm) : 500
Depth (mm) : 1
Height (inch) : 27.56
Width (inch) : 19.69
Depth (inch) : 0.04
CAB P / CAB P Accessories / MF 7050
MF 7050
Sample image
Order symbol : MF 7050
Product nr : 8247050
Description : Mounting Frame with DIN-rails, for enclosures:
Remarks : 735x535x270
EAN : 6418074050342
El. number :
- Denmark : 8212018578
- Sweden : 2539877
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 700 | 500 | 1 |
| inch : | 27.56 | 19.69 | 0.04 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )