CAB P / CAB P Accessories / MF 6040
MF 6040 8246040
Dimensions 600 x 400 x 1
Dimensions 23.62 x 15.75 x 0.04
Technical data
Product nr : 8246040
Description : Mounting Frame with DIN-rails, for enclosures:
Remarks : 615x415x230
Package : 1
Unit : Piece
EAN : 6418074050335
Electric No. Denmark : 8212018565
Electric No. Sweden : 2539875
Height (mm) : 600
Width (mm) : 400
Depth (mm) : 1
Height (inch) : 23.62
Width (inch) : 15.75
Depth (inch) : 0.04
CAB P / CAB P Accessories / MF 6040
MF 6040
Sample image
Order symbol : MF 6040
Product nr : 8246040
Description : Mounting Frame with DIN-rails, for enclosures:
Remarks : 615x415x230
EAN : 6418074050335
El. number :
- Denmark : 8212018565
- Sweden : 2539875
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 600 | 400 | 1 |
| inch : | 23.62 | 15.75 | 0.04 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )