CAB P / CAB P Accessories / MF 3020
MF 3020 8243020
Dimensions 300 x 200 x 1
Dimensions 11.81 x 7.87 x 0.04
Technical data
Product nr : 8243020
Description : Mounting Frame with DIN-rails, for enclosures:
Remarks : 315x215x170
Package : 1
Unit : Piece
EAN : 6418074050304
Electric No. Denmark : 8212018536
Electric No. Sweden : 2539869
Height (mm) : 300
Width (mm) : 200
Depth (mm) : 1
Height (inch) : 11.81
Width (inch) : 7.87
Depth (inch) : 0.04
CAB P / CAB P Accessories / MF 3020
MF 3020
Sample image
Order symbol : MF 3020
Product nr : 8243020
Description : Mounting Frame with DIN-rails, for enclosures:
Remarks : 315x215x170
EAN : 6418074050304
El. number :
- Denmark : 8212018536
- Sweden : 2539869
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 300 | 200 | 1 |
| inch : | 11.81 | 7.87 | 0.04 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )