CAB P / CAB P Accessories / MPX 6040
MPX 6040 8226040
Dimensions 600 x 400 x 5
Dimensions 23.62 x 15.75 x 0.2
Technical data
Product nr : 8226040
Description : Mounting Plate, for enclosures:
Remarks : 615x415x230
Package : 1
Unit : Piece
EAN : 6418074050632
Height (mm) : 600
Width (mm) : 400
Depth (mm) : 5
Height (inch) : 23.62
Width (inch) : 15.75
Depth (inch) : 0.2
CAB P / CAB P Accessories / MPX 6040
MPX 6040
Sample image
Order symbol : MPX 6040
Product nr : 8226040
Description : Mounting Plate, for enclosures:
Remarks : 615x415x230
EAN : 6418074050632
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 600 | 400 | 5 |
| inch : | 23.62 | 15.75 | 0.2 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )