CAB P / CAB P Accessories / MPX 4030
MPX 4030 8224030
Dimensions 400 x 300 x 5
Dimensions 15.75 x 11.81 x 0.2
Technical data
Product nr : 8224030
Description : Mounting Plate, for enclosures:
Remarks : 415x315x170
Package : 1
Unit : Piece
EAN : 6418074050618
Electric No. Denmark : 8212018918
ETIM : EC000213
Height (mm) : 400
Width (mm) : 300
Depth (mm) : 5
Height (inch) : 15.75
Width (inch) : 11.81
Depth (inch) : 0.2
CAB P / CAB P Accessories / MPX 4030
MPX 4030
Sample image
Order symbol : MPX 4030
Product nr : 8224030
Description : Mounting Plate, for enclosures:
Remarks : 415x315x170
EAN : 6418074050618
El. number :
- Denmark : 8212018918
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 400 | 300 | 5 |
| inch : | 15.75 | 11.81 | 0.2 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )