CAB P / CAB P Accessories / MPX 10080
MPX 10080 8220080
Dimensions 1000 x 800 x 5
Dimensions 39.37 x 31.5 x 0.2
Technical data
Product nr : 8220080
Description : Mounting Plate, for enclosures:
Remarks : 1035x835x300
Package : 1
Unit : Piece
EAN : 6418074050663
Electric No. Denmark : 8212018950
Height (mm) : 1000
Width (mm) : 800
Depth (mm) : 5
Height (inch) : 39.37
Width (inch) : 31.5
Depth (inch) : 0.2
CAB P / CAB P Accessories / MPX 10080
MPX 10080
Sample image
Order symbol : MPX 10080
Product nr : 8220080
Description : Mounting Plate, for enclosures:
Remarks : 1035x835x300
EAN : 6418074050663
El. number :
- Denmark : 8212018950
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 1000 | 800 | 5 |
| inch : | 39.37 | 31.5 | 0.2 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )