CAB P / CAB P Accessories / MPP 7050
MPP 7050 8217050
Dimensions 700 x 500 x 2
Dimensions 27.56 x 19.69 x 0.08
Technical data
Product nr : 8217050
Description : Mounting Plate, for enclosures:
Remarks : 735x535x270
Package : 1
Unit : Piece
EAN : 6418074050243
Electric No. Denmark : 8212018772
Electric No. Sweden : 2539859
Height (mm) : 700
Width (mm) : 500
Depth (mm) : 2
Height (inch) : 27.56
Width (inch) : 19.69
Depth (inch) : 0.08
Material : Galvanized steel
CAB P / CAB P Accessories / MPP 7050
MPP 7050
Sample image
Order symbol : MPP 7050
Product nr : 8217050
Description : Mounting Plate, for enclosures:
Remarks : 735x535x270
EAN : 6418074050243
El. number :
- Denmark : 8212018772
- Sweden : 2539859
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 700 | 500 | 2 |
| inch : | 27.56 | 19.69 | 0.08 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )