CAB P / CAB P Accessories / MPP 6040
MPP 6040 8216040
Dimensions 600 x 400 x 2
Dimensions 23.62 x 15.75 x 0.08
Technical data
Product nr : 8216040
Description : Mounting Plate, for enclosures:
Remarks : 615x415x230
Package : 1
Unit : Piece
EAN : 6418074050236
Electric No. Denmark : 8212018769
Electric No. Sweden : 2539857
Height (mm) : 600
Width (mm) : 400
Depth (mm) : 2
Height (inch) : 23.62
Width (inch) : 15.75
Depth (inch) : 0.08
Material : Galvanized steel
CAB P / CAB P Accessories / MPP 6040
MPP 6040
Sample image
Order symbol : MPP 6040
Product nr : 8216040
Description : Mounting Plate, for enclosures:
Remarks : 615x415x230
EAN : 6418074050236
El. number :
- Denmark : 8212018769
- Sweden : 2539857
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 600 | 400 | 2 |
| inch : | 23.62 | 15.75 | 0.08 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )