CAB P / CAB P Accessories / MPP 4030
MPP 4030 8214030
Dimensions 400 x 300 x 2
Dimensions 15.75 x 11.81 x 0.08
Technical data
Product nr : 8214030
Description : Mounting Plate, for enclosures:
Remarks : 415x315x170
Package : 1
Unit : Piece
EAN : 6418074050212
Electric No. Denmark : 8212018743
Electric No. Sweden : 2539853
Height (mm) : 400
Width (mm) : 300
Depth (mm) : 2
Height (inch) : 15.75
Width (inch) : 11.81
Depth (inch) : 0.08
Material : Galvanized steel
CAB P / CAB P Accessories / MPP 4030
MPP 4030
Sample image
Order symbol : MPP 4030
Product nr : 8214030
Description : Mounting Plate, for enclosures:
Remarks : 415x315x170
EAN : 6418074050212
El. number :
- Denmark : 8212018743
- Sweden : 2539853
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 400 | 300 | 2 |
| inch : | 15.75 | 11.81 | 0.08 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )