CAB P / CAB P Accessories / MPP 10080
MPP 10080 8210080
Dimensions 1000 x 800 x 2
Dimensions 39.37 x 31.5 x 0.08
Technical data
Product nr : 8210080
Description : Mounting Plate, for enclosures:
Remarks : 1035x835x300
Package : 1
Unit : Piece
EAN : 6418074050267
Electric No. Denmark : 8212018895
Electric No. Sweden : 2539849
ETIM : EC000213
Height (mm) : 1000
Width (mm) : 800
Depth (mm) : 2
Height (inch) : 39.37
Width (inch) : 31.5
Depth (inch) : 0.08
Material : Galvanized steel
CAB P / CAB P Accessories / MPP 10080
MPP 10080
Sample image
Order symbol : MPP 10080
Product nr : 8210080
Description : Mounting Plate, for enclosures:
Remarks : 1035x835x300
EAN : 6418074050267
El. number :
- Denmark : 8212018895
- Sweden : 2539849
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 1000 | 800 | 2 |
| inch : | 39.37 | 31.5 | 0.08 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )