Description : Mounting plate, for enclosures:
Remarks : 615x415x230
Package : 1
Unit : Piece
EAN : 6418074050168
SSTL number : 3438134
Electric No. Denmark : 8212018691
Electric No. Sweden : 2539841
ETIM : EC000213
Height (mm) : 550
Width (mm) : 350
Depth (mm) : 2
Height (inch) : 21.65
Width (inch) : 13.78
Depth (inch) : 0.08
Material : Galvanized steel
CAD Drawings
- FIBOX_MP6040.step
- FIBOX_MP6040.x_t
- FIBOX_MP6040.zip
Please note, that we need you permission in order for you to view the CAD files.
MP 6040
Sample image
Order symbol : MP 6040
Product nr : 8206040
Description : Mounting plate, for enclosures:
Remarks : 615x415x230
EAN : 6418074050168
El. number :
- Finland : 3438134
- Denmark : 8212018691
- Sweden : 2539841
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 550 | 350 | 2 |
| inch : | 21.65 | 13.78 | 0.08 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...