Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / En-gb / ALU Accessories
Aln image

Aln

ALU aluminium enclosure range is designed to house DIN-rail mounted terminal block and various types of sensors.

Dimensions range from 66*60*46 mm to 310*600*180 mm

ALU: IP 66/67/68; IK 08

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

Height (mm)

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters

No results found

Please try a different search term

Enclosures

9823015

69 x 64 x 1.5

Enclosures

9511043

69 x 114 x 1.5

Enclosures

9823017

69 x 164 x 1.5

Enclosures

9511007

69 x 240 x 1.5

Enclosures

9511150

107 x 110 x 1.5

Enclosures

9511095

107 x 207 x 1.5

Enclosures

9511174

107 x 347 x 1.5

Enclosures

9511149

146 x 146 x 1.5

Enclosures

9511096

146 x 244 x 1.5

Enclosures

9511175

146 x 346 x 1.5

Enclosures

9511015

215 x 184 x 1.5

Enclosures

9511016

215 x 264 x 1.5

Enclosures

9511017

215 x 315 x 1.5

Enclosures

9511018

215 x 385 x 2

Enclosures

9511020

294 x 387 x 1.5

Enclosures

9511021

293 x 585 x 1.5

Enclosures

9820002

65 x 15 x 5

Enclosures

9820005

88 x 15 x 5

Enclosures

9820010

115 x 35 x 7

Enclosures

9820011

140 x 15 x 5

Enclosures

9820014

165 x 15 x 5

Enclosures

9820019

240 x 15 x 5

Enclosures

9822001

105 x 35 x 7

Enclosures

9822003

140 x 35 x 7

Enclosures

9822005

180 x 35 x 7

Enclosures

9822007

203 x 35 x 7

Enclosures

9822011

240 x 35 x 7

Enclosures

9822012

260 x 35 x 7

Enclosures

9822014

310 x 35 x 7

Enclosures

9822029

340 x 35 x 7

Enclosures

9822015

343 x 35 x 7

Enclosures

9822017

383 x 35 x 7

Enclosures

9822019

580 x 35 x 7

Enclosures

5514081

50 x 35 x 7

Enclosures

9820001

48 x 15 x 5

Enclosures

9801059

31 x 26 x 17

Enclosures

7028545

Enclosures

7028540

11 x 42 x 1

Enclosures

7028541

15 x 50 x 1

ALUN Accessories

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...