AR664SC
8561001
Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels
Dimensions - 152 x 152 x 102
Description : PC Enclosure
Remarks : Opaque screw cover
Package : 1
Unit : Piece
EAN : 6418074066275
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK09
Height (mm) : 152
Width (mm) : 152
Depth (mm) : 102
Height (inch) : 5.98
Width (inch) : 5.98
Depth (inch) : 4.02
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 60695): 960C
UL Type : 4, 4X, 6, 6P, 12, 13
CAD Drawings
- 6x6_screw_base.dwg
- 6x6_screw_cover.dwg
- 6x6_screw_base.dxf
- 6x6_screw_cover.dxf
- 6x6_screw_base.step
- 6x6_screw_cover.step
- 6x6_screw_base.x_t
- 6x6_screw_cover.x_t
- 6x6_screw_base.zip
- 6x6_screw_cover.zip
AR664SC 8561001 Accessories
AR664SC
Sample image
Order symbol : AR664SC
Product nr : 8561001
Description : PC Enclosure
Remarks : Opaque screw cover
EAN : 6418074066275
Including : Screw cover. Base with 10-32 brass inserts, cover with formed in place PUR gasket and 4 stainless cover screws. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 152 | 152 | 102 |
| inch : | 5.98 | 5.98 | 4.02 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 140 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| AMFL6 | 6" Mounting Flange Set |
| ABP66 | Painted Steel Back Panel |
| ASPHK6 | Swing Panel Kit w/o Panel |
| ASPK66 | Swing Panel Kit incl. Panel |
| ALBP66 | Aluminum Back Panel |
| APBP66 | PVC Back Panel |
| ASP66 | Aluminum Swing Panel |
| ADFP66 | Dead Front Panel w/ screws |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 508 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | 4, 4X, 6, 6P, 12, 13 |
| Certificates : | |
|---|---|
| ARCA_CertificateofCompliance | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...