Description : Rain canopy set for size 5070
Package : 1
Unit : Piece
EAN : 6418074093240
SSTL number : 3424667
Electric No. Denmark : 8212095876
Electric No. Sweden : 2508173
ETIM : EC002620
Height (mm) : 50
Width (mm) : 700
Depth (mm) : 20
Height (inch) : 1.97
Width (inch) : 27.56
Depth (inch) : 0.79
Material : Stainless steel
CAD Drawings
- RCS_ARCA_5070.dwg
- RCS_ARCA_5070.dxf
- RCS_ARCA_5070.step
- RCS_ARCA_5070.x_t
- RCS_ARCA_5070.zip
- 8120947_FIBOX_ARCA_IEC_RCS_ARCA_5070.step
Please note, that we need you permission in order for you to view the CAD files.
RCS ARCA 5070
Sample image
Order symbol : RCS ARCA 5070
Product nr : 8120947
Description : Rain canopy set for size 5070
EAN : 6418074093240
El. number :
- Finland : 3424667
- Denmark : 8212095876
- Sweden : 2508173
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 50 | 700 | 20 |
| inch : | 1.97 | 27.56 | 0.79 |
| Materials : | |
|---|---|
| Material : | Stainless steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...