Description : Hinge set medium
Remarks : For sizes 500x700-800x600
Package : 1
Unit : Piece
EAN : 6418074084798
SSTL number : 3424095
Electric No. Denmark : 8212095698
Electric No. Sweden : 2508157
ETIM : EC002620
Height (mm) : 120
Width (mm) : 35
Depth (mm) : 35
Height (inch) : 1.38
Width (inch) : 4.72
Depth (inch) : 1.38
Material : Polycarbonate
CAD Drawings
- FHS_M_ARCA.step
- FHS M ARCA.x_t
- FHS M ARCA.zip
- 8120892_FIBOX_ARCA_IEC_FHS_M_ARCA.step
Please note, that we need you permission in order for you to view the CAD files.
FHS M ARCA
Sample image
Order symbol : FHS M ARCA
Product nr : 8120892
Description : Hinge set medium
Remarks : For sizes 500x700-800x600
EAN : 6418074084798
El. number :
- Finland : 3424095
- Denmark : 8212095698
- Sweden : 2508157
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 120 | 35 | 35 |
| inch : | 1.38 | 4.72 | 1.38 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...