Description : Hinge set small
Remarks : For sizes 200x300-600x400
Package : 1
Unit : Piece
EAN : 6418074083494
SSTL number : 3424060
Electric No. Denmark : 8212095342
Electric No. Sweden : 2508156
ETIM : EC002620
Height (mm) : 70
Width (mm) : 35
Depth (mm) : 30
Height (inch) : 2.76
Width (inch) : 1.38
Depth (inch) : 1.18
Material : Polycarbonate
CAD Drawings
- FHS_S_ARCA.step
- FHS S ARCA.x_t
- FHS S ARCA.zip
- 8120891_FIBOX_ARCA_IEC_FHS_S_ARCA.step
Please note, that we need you permission in order for you to view the CAD files.
FHS S ARCA
Sample image
Order symbol : FHS S ARCA
Product nr : 8120891
Description : Hinge set small
Remarks : For sizes 200x300-600x400
EAN : 6418074083494
El. number :
- Finland : 3424060
- Denmark : 8212095342
- Sweden : 2508156
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 70 | 35 | 30 |
| inch : | 2.76 | 1.38 | 1.18 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...