Description : Half cylinder locking 1242E system
Package : 1
Unit : Piece
EAN : 6418074083425
SSTL number : 3424053
Electric No. Denmark : 8212095274
Electric No. Sweden : 2508836
ETIM : EC002620
Height (mm) : 17
Width (mm) : 30
Depth (mm) : 40
Height (inch) : 0.67
Width (inch) : 1.18
Depth (inch) : 1.57
Material : Stainless steel
CAD Drawings
- 8120875_CLI_ARCA_1242E.step
Please note, that we need you permission in order for you to view the CAD files.
CLI ARCA 1242E
Sample image
Order symbol : CLI ARCA 1242E
Product nr : 8120875
Description : Half cylinder locking 1242E system
EAN : 6418074083425
El. number :
- Finland : 3424053
- Denmark : 8212095274
- Sweden : 2508836
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 17 | 30 | 40 |
| inch : | 0.67 | 1.18 | 1.57 |
| Materials : | |
|---|---|
| Material : | Stainless steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...