Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

CLI ARCA S8 main image
CLI ARCA S8 main image
CLI ARCA S8 thumb 1
CLI ARCA S8 thumb 2

CLI ARCA S8

8120872

Dimensions - 17 x 30 x 40

Download product card

Description : Half cylinder locking Square 8mm

Package : 1

Unit : Piece

EAN : 6418074083395

SSTL number : 3424050

Electric No. Denmark : 8212095245

Electric No. Sweden : 2508834

ETIM : EC002620

Height (mm) : 17

Width (mm) : 30

Depth (mm) : 40

Height (inch) : 0.67

Width (inch) : 1.18

Depth (inch) : 1.57

Material : Stainless steel

CAD Drawings

  • 8120872_CLI_ARCA_S8.step

Please note, that we need you permission in order for you to view the CAD files.

CLI ARCA S8

Fibox
8120872_CLI_ARCA_S8_1_72dpi

Sample image

Order symbol : CLI ARCA S8

Product nr : 8120872

Description : Half cylinder locking Square 8mm

EAN : 6418074083395

El. number :

  • Finland : 3424050
  • Denmark : 8212095245
  • Sweden : 2508834
Dimensions : Height Width Depth
mm : 17 30 40
inch : 0.67 1.18 1.57
Materials :
Material : Stainless steel
Ratings :
electrical_insulation : Not insulated
UV resistance : -

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...