Description : Half cylinder locking Square 7mm
Package : 1
Unit : Piece
EAN : 6418074083388
SSTL number : 3424049
Electric No. Denmark : 8212095232
Electric No. Sweden : 2508833
ETIM : EC002620
Height (mm) : 17
Width (mm) : 30
Depth (mm) : 40
Height (inch) : 0.67
Width (inch) : 1.18
Depth (inch) : 1.57
Material : Stainless steel
CAD Drawings
- 8120871_CLI_ARCA_S7.step
Please note, that we need you permission in order for you to view the CAD files.
CLI ARCA S7
Sample image
Order symbol : CLI ARCA S7
Product nr : 8120871
Description : Half cylinder locking Square 7mm
EAN : 6418074083388
El. number :
- Finland : 3424049
- Denmark : 8212095232
- Sweden : 2508833
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 17 | 30 | 40 |
| inch : | 0.67 | 1.18 | 1.57 |
| Materials : | |
|---|---|
| Material : | Stainless steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...