Description : Half cylinder locking Double-bit 3mm
Package : 1
Unit : Piece
EAN : 6418074083371
SSTL number : 3424048
Electric No. Denmark : 8212095229
Electric No. Sweden : 2508832
ETIM : EC002620
Height (mm) : 17
Width (mm) : 30
Depth (mm) : 40
Height (inch) : 1.18
Width (inch) : 0.67
Depth (inch) : 1.57
Material : Stainless steel
CAD Drawings
- 8120870_CLI_ARCA_DB3.step
Please note, that we need you permission in order for you to view the CAD files.
CLI ARCA DB3
Sample image
Order symbol : CLI ARCA DB3
Product nr : 8120870
Description : Half cylinder locking Double-bit 3mm
EAN : 6418074083371
El. number :
- Finland : 3424048
- Denmark : 8212095229
- Sweden : 2508832
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 17 | 30 | 40 |
| inch : | 1.18 | 0.67 | 1.57 |
| Materials : | |
|---|---|
| Material : | Stainless steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...