Description : Locking 1242E system
Package : 1
Unit : Piece
EAN : 6418074083333
SSTL number : 3424044
Electric No. Denmark : 8212095180
Electric No. Sweden : 2508828
ETIM : EC002620
Height (mm) : 40
Width (mm) : 30
Depth (mm) : 40
Height (inch) : 1.57
Width (inch) : 1.18
Depth (inch) : 1.57
Material : Polyamide
CAD Drawings
- 8120865_LIS_ARCA 1242E.stp
Please note, that we need you permission in order for you to view the CAD files.
LIS ARCA 1242E wingknob
Sample image
Order symbol : LIS ARCA 1242E wingknob
Product nr : 8120865
Description : Locking 1242E system
EAN : 6418074083333
El. number :
- Finland : 3424044
- Denmark : 8212095180
- Sweden : 2508828
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 40 | 30 | 40 |
| inch : | 1.57 | 1.18 | 1.57 |
| Materials : | |
|---|---|
| Material : | Polyamide |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...