Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

LIS ARCA S7 main image
LIS ARCA S7 main image
LIS ARCA S7 thumb 1
LIS ARCA S7 thumb 3

LIS ARCA S7

8120861

Dimensions - 30 x 30 x 40

Download product card

Description : Locking insert Square 7mm

Package : 1

Unit : Piece

EAN : 6418074083296

SSTL number : 3424040

Electric No. Denmark : 8212095148

Electric No. Sweden : 2508825

ETIM : EC002620

Height (mm) : 30

Width (mm) : 30

Depth (mm) : 40

Height (inch) : 1.57

Width (inch) : 1.18

Depth (inch) : 1.57

Material : Polyamide

CAD Drawings

  • 8120861_LIS_ARCA_S7.stp

Please note, that we need you permission in order for you to view the CAD files.

LIS ARCA S7

Fibox
8120861_Teil_001_1_72dpi

Sample image

Order symbol : LIS ARCA S7

Product nr : 8120861

Description : Locking insert Square 7mm

EAN : 6418074083296

El. number :

  • Finland : 3424040
  • Denmark : 8212095148
  • Sweden : 2508825
Dimensions : Height Width Depth
mm : 30 30 40
inch : 1.57 1.18 1.57
Materials :
Material : Polyamide
Ratings :
electrical_insulation : Not insulated
UV resistance : -

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...