EAN : 6418074083272
SSTL number : 3424038
Electric No. Denmark : 8212054545
Electric No. Sweden : 2508155
ETIM : EC002620
Height (mm) : 40
Width (mm) : 30
Depth (mm) : 40
Height (inch) : 1.57
Width (inch) : 1.18
Depth (inch) : 1.57
CAD Drawings
Please note, that we need you permission in order for you to view the CAD files.
LIS ARCA padlock handle
Sample image
Order symbol : LIS ARCA padlock handle
Product nr : 8120850
EAN : 6418074083272
El. number :
- Finland : 3424038
- Denmark : 8212054545
- Sweden : 2508155
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 40 | 30 | 40 |
| inch : | 1.57 | 1.18 | 1.57 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...