Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For size 500x700x300
Package : 1
Unit : Piece
EAN : 6418074083258
SSTL number : 3424036
Electric No. Denmark : 8212052437
Electric No. Sweden : 2500213
ETIM : EC002620
Height (mm) : 685
Width (mm) : 485
Depth (mm) : 35
Height (inch) : 26.97
Width (inch) : 19.09
Depth (inch) : 1.38
Material : Stainless steel
CAD Drawings
- 8120845_FIBOX_PMK_ARCA_70.dxf
- 8120845_FIBOX_ARCA_IEC_PMK_ARCA_70.step
- 8120845_FIBOX_PMK_ARCA_70.dwg
- 8120845_FIBOX_PMK_ARCA_70.step
Please note, that we need you permission in order for you to view the CAD files.
PMK ARCA 70
Sample image
Order symbol : PMK ARCA 70
Product nr : 8120845
Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For size 500x700x300
EAN : 6418074083258
El. number :
- Finland : 3424036
- Denmark : 8212052437
- Sweden : 2500213
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 685 | 485 | 35 |
| inch : | 26.97 | 19.09 | 1.38 |
| Materials : | |
|---|---|
| Material : | Stainless steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...