Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

ARCA METAL KEY DB main image
ARCA METAL KEY DB thumb 1

ARCA METAL KEY DB

8120836

Download product card

EAN : 6418074306401

SSTL number : 3424317

Electric No. Sweden : 2508823

ETIM : EC002620

Height (mm) : 60

Width (mm) : 40

Depth (mm) : 10

Height (inch) : 2.36

Width (inch) : 1.57

Depth (inch) : 0.39

Material : Galvanized steel

CAD Drawings

  • 8120836_ARCA_METAL_KEY_DB.step

Please note, that we need you permission in order for you to view the CAD files.

ARCA METAL KEY DB

Fibox
8120836_ARCA_DB_Metal_key_1_72dpi

Sample image

Order symbol : ARCA METAL KEY DB

Product nr : 8120836

EAN : 6418074306401

El. number :

  • Finland : 3424317
  • Sweden : 2508823
Dimensions : Height Width Depth
mm : 60 40 10
inch : 2.36 1.57 0.39
Materials :
Material : Galvanized steel
Ratings :
electrical_insulation : Not insulated
UV resistance : -

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...