Description : Plastic Wall mounting lugs set for 5070-8060
Remarks : Adds 10 mm between wall and cabinet
Package : 1
Unit : Piece
EAN : 6418074306388
SSTL number : 3424312
Electric No. Denmark : 8212095782
Electric No. Sweden : 2508153
ETIM : EC002620
Height (mm) : 35
Width (mm) : 75
Depth (mm) : 20
Height (inch) : 1.38
Width (inch) : 2.95
Depth (inch) : 0.79
Material : Polycarbonate
CAD Drawings
- WMKQ10M.dwg
- WMKQ10M.dxf
- WMKQ10M.step
- WMKQ10M.x_t
- WMKQ10M.zip
- 8120834_FIBOX_ARCA_IEC_WMKQ10M.step
Please note, that we need you permission in order for you to view the CAD files.
WMKQ10M
Sample image
Order symbol : WMKQ10M
Product nr : 8120834
Description : Plastic Wall mounting lugs set for 5070-8060
Remarks : Adds 10 mm between wall and cabinet
EAN : 6418074306388
El. number :
- Finland : 3424312
- Denmark : 8212095782
- Sweden : 2508153
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 35 | 75 | 20 |
| inch : | 1.38 | 2.95 | 0.79 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...