Description : Coupling Flange
Remarks : For connecting cabinets
Package : 12
Unit : Piece
EAN : 6418074083173
SSTL number : 3424000
Electric No. Denmark : 8212048784
Electric No. Sweden : 2508150
ETIM : EC002620
Ingress Protection : IP65
Height (mm) : 82
Width (mm) : 216
Depth (mm) : 12
Height (inch) : 3.23
Width (inch) : 8.5
Depth (inch) : 0.47
Material : Polycarbonate
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Flammability Rating : UL 94 V0
CAD Drawings
- 8120820_FIBOX_ARCA_IEC_CFS_ARCA.step
Please note, that we need you permission in order for you to view the CAD files.
CFS ARCA
Sample image
Order symbol : CFS ARCA
Product nr : 8120820
Description : Coupling Flange
Remarks : For connecting cabinets
EAN : 6418074083173
El. number :
- Finland : 3424000
- Denmark : 8212048784
- Sweden : 2508150
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 82 | 216 | 12 |
| inch : | 3.23 | 8.5 | 0.47 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| electrical_insulation : | Not insulated |
| UV resistance : | - |
| Flammability Rating : | UL 94 V0 |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...