Description : Corner adjustment set
Remarks : For sizes with depth 300
Package : 1
Unit : Piece
EAN : 6418074083166
SSTL number : 3423904
Electric No. Denmark : 8212095012
Electric No. Sweden : 2500205
ETIM : EC002620
Height (mm) : 245
Width (mm) : 70
Depth (mm) : 30
Height (inch) : 8.66
Width (inch) : 2.76
Depth (inch) : 1.18
Material : Polycarbonate
CAD Drawings
- CB ARCA 30.dwg
- CB ARCA 30.dxf
- CBS_ARCA_30.step
- CB ARCA 30.x_t
- CB ARCA 30.zip
- 8120812_FIBOX_ARCA_IEC_CBS_ARCA_30.step
Please note, that we need you permission in order for you to view the CAD files.
CBS ARCA 30
Sample image
Order symbol : CBS ARCA 30
Product nr : 8120812
Description : Corner adjustment set
Remarks : For sizes with depth 300
EAN : 6418074083166
El. number :
- Finland : 3423904
- Denmark : 8212095012
- Sweden : 2500205
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 245 | 70 | 30 |
| inch : | 8.66 | 2.76 | 1.18 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...