Description : Corner adjustment set
Remarks : For sizes with depth 210
Package : 1
Unit : Piece
EAN : 6418074083159
SSTL number : 3423900
Electric No. Denmark : 8212095009
Electric No. Sweden : 2500204
ETIM : EC002620
Height (mm) : 190
Width (mm) : 50
Depth (mm) : 30
Height (inch) : 7.48
Width (inch) : 1.97
Depth (inch) : 1.18
Material : Polycarbonate
CAD Drawings
- CB ARCA 21.dwg
- CB ARCA 21.dxf
- CBS_ARCA_21.step
- CB ARCA 21.x_t
- CB ARCA 21.zip
- 8120811_FIBOX_ARCA_IEC_CBS_ARCA_21.step
Please note, that we need you permission in order for you to view the CAD files.
CBS ARCA 21
Sample image
Order symbol : CBS ARCA 21
Product nr : 8120811
Description : Corner adjustment set
Remarks : For sizes with depth 210
EAN : 6418074083159
El. number :
- Finland : 3423900
- Denmark : 8212095009
- Sweden : 2500204
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 190 | 50 | 30 |
| inch : | 7.48 | 1.97 | 1.18 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...