Description : Corner adjustment set
Remarks : For sizes with depth 150
Package : 1
Unit : Piece
EAN : 6418074083142
SSTL number : 3423899
Electric No. Denmark : 8212094990
Electric No. Sweden : 2500203
ETIM : EC002620
Height (mm) : 135
Width (mm) : 50
Depth (mm) : 30
Height (inch) : 4.06
Width (inch) : 1.97
Depth (inch) : 1.18
Material : Polycarbonate
CAD Drawings
- CB ARCA 15.dwg
- CB ARCA 15.dxf
- CBS_ARCA_15.step
- CB ARCA 15.x_t
- CB ARCA 15.zip
- 8120810_FIBOX_ARCA_IEC_CBS_ARCA_15.step
Please note, that we need you permission in order for you to view the CAD files.
CBS ARCA 15
Sample image
Order symbol : CBS ARCA 15
Product nr : 8120810
Description : Corner adjustment set
Remarks : For sizes with depth 150
EAN : 6418074083142
El. number :
- Finland : 3423899
- Denmark : 8212094990
- Sweden : 2500203
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 135 | 50 | 30 |
| inch : | 4.06 | 1.97 | 1.18 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...