Description : DIN rail frame set
Remarks : 3 rows x 32 modules, for size 500x700x300
Package : 1
Unit : Piece
EAN : 6418074086327
SSTL number : 3424093
Electric No. Denmark : 8212095672
Electric No. Sweden : 2500201
ETIM : EC002620
Height (mm) : 685
Width (mm) : 485
Depth (mm) : 35
Height (inch) : 26.97
Width (inch) : 19.09
Depth (inch) : 1.38
Material : Galvanized steel
CAD Drawings
- 8120790_FIBOX_ARCA_IEC_DRS_507030.step
- 8120790_FIBOX_ARCA_IEC_DRS_507030.dwg
- 8120790_FIBOX_ARCA_IEC_DRS_507030.dxf
Please note, that we need you permission in order for you to view the CAD files.
DRS ARCA 507030
Sample image
Order symbol : DRS ARCA 507030
Product nr : 8120790
Description : DIN rail frame set
Remarks : 3 rows x 32 modules, for size 500x700x300
EAN : 6418074086327
El. number :
- Finland : 3424093
- Denmark : 8212095672
- Sweden : 2500201
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 685 | 485 | 35 |
| inch : | 26.97 | 19.09 | 1.38 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...