ALN 233311
7811380
ALU aluminium enclosure range is designed to house DIN-rail mounted terminal block and various types of sensors.
Dimensions - 230 x 330 x 110
Description : Enclosure, aluminium
Remarks : Aluminium
Package : 1
Unit : Piece
EAN : 6418074016195
SSTL number : 3420038
Electric No. Denmark : 8212045787
Electric No. Sweden : 2500923
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IP68 | IK08
Height (mm) : 230
Width (mm) : 330
Depth (mm) : 110
Height (inch) : 9.06
Width (inch) : 12.99
Depth (inch) : 4.33
Material : Aluminum
Base colour : RAL_7001
Cover colour : RAL 7001
Gasket material : Polyurethane
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67IP68
Impact Resistance (EN 62262): IK08
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
UL Type : 1, 4, 4X, 6, 12, 13
CAD Drawings
- ALN233309B.dwg
- ALN233302C.dwg
- ALN233309B.dxf
- ALN233302C.dxf
- FIBOX ALN_233309B.stp
- FIBOX ALN_233302C.stp
- FIBOX ALN_233309B.x_t
- FIBOX ALN_233302C.x_t
- FIBOX ALN_233309B.zip
- FIBOX ALN_233302C.zip
- 7811380_FIBOX_ALN233311.step
Please note, that we need you permission in order for you to view the CAD files.
ALN 233311
Sample image
Order symbol : ALN 233311
Product nr : 7811380
Description : Enclosure, aluminium
Remarks : Aluminium
EAN : 6418074016195
El. number :
- Finland : 3420038
- Denmark : 8212045787
- Sweden : 2500923
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 230 | 330 | 110 |
| inch : | 9.06 | 12.99 | 4.33 |
| Materials : | |
|---|---|
| Material : | Aluminum |
| Base colour : | RAL_7001 |
| Cover colour : | RAL 7001 |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -50 … 120 |
| Temperature °C (continuous) : | -50 … 80 |
| Temperature °F (short term) : | -60 … 285 |
| Temperature °F (continuous) : | -60 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; IP68; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Not insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| UL Type | 1, 4, 4X, 6, 12, 13 |
| Certificates : | |
|---|---|
| SGSFIMKO_ALU | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...