Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / En-gb / AR 865
ARCA JIC image

ARCA JIC

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels.

Dimensions range from 192 x 188x 120 mm to 611 x 611 x 254 mm.

PC: Impact rating per UL 508/UL 50; UL Type 4, 4X, 6, 6P, 12 and 13; UL 508

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

Height (mm)

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters

No results found

Please try a different search term

AR865SC
Cabinets

AR865SC

8561002

PC Enclosure
AR865CHSC
Cabinets

AR865CHSC

8561007

PC Enclosure
AR865CHL
Cabinets

AR865CHL

8561022

PC Enclosure
AR865CHSSL
Cabinets

AR865CHSSL

8561027

PC Enclosure
AR865CHTSS
Cabinets

AR865CHTSS

8561047

PC Enclosure
AR865SCT
Cabinets

AR865SCT

8561012

PC Enclosure
AR865CHSCT
Cabinets

AR865CHSCT

8561017

PC Enclosure
AR865CHLT
Cabinets

AR865CHLT

8561032

PC Enclosure
AR865CHSSLT
Cabinets

AR865CHSSLT

8561037

PC Enclosure
ARK865CHSSL
Cabinets

ARK865CHSSL

8561432

PC Enclosure
ARK865CHSSLT
Cabinets

ARK865CHSSLT

8561435

PC Enclosure
ARK865SCT
Cabinets

ARK865SCT

8561451

PC Enclosure
ARK865SC
Cabinets

ARK865SC

8561448

PC Enclosure

ARCA Accessories

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...