Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / En-gb / AR 14127
ARCA JIC image

ARCA JIC

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels.

Dimensions range from 192 x 188x 120 mm to 611 x 611 x 254 mm.

PC: Impact rating per UL 508/UL 50; UL Type 4, 4X, 6, 6P, 12 and 13; UL 508

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

Height (mm)

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters

No results found

Please try a different search term

AR14127SC
Cabinets

AR14127SC

8561005

PC Enclosure
AR14127CHSC
Cabinets

AR14127CHSC

8561010

PC Enclosure
AR14127CHL
Cabinets

AR14127CHL

8561025

PC Enclosure
AR14127CHSSL
Cabinets

AR14127CHSSL

8561030

PC Enclosure
AR14127CHTSS
Cabinets

AR14127CHTSS

8561050

PC Enclosure
AR14127SCT
Cabinets

AR14127SCT

8561015

PC Enclosure
AR14127CHSCT
Cabinets

AR14127CHSCT

8561020

PC Enclosure
AR14127CHLT
Cabinets

AR14127CHLT

8561035

PC Enclosure
AR14127CHSSLT
Cabinets

AR14127CHSSLT

8561040

PC Enclosure
ARK14127CHSC
Cabinets

ARK14127CHSC

8561586

PC Enclosure
ARK14127CHSSLT
Cabinets

ARK14127CHSSLT

8561597

PC Enclosure
ARK14127CHSCT
Cabinets

ARK14127CHSCT

8561589

PC Enclosure
ARK14127CHSSL
Cabinets

ARK14127CHSSL

8561594

PC Enclosure
ARK14127SC
Cabinets

ARK14127SC

8561610

PC Enclosure
ARK14127SCT
Cabinets

ARK14127SCT

8561613

PC Enclosure

ARCA Accessories

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...