Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / En-gb / AR 12106
ARCA JIC image

ARCA JIC

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels.

Dimensions range from 192 x 188x 120 mm to 611 x 611 x 254 mm.

PC: Impact rating per UL 508/UL 50; UL Type 4, 4X, 6, 6P, 12 and 13; UL 508

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

Height (mm)

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters

No results found

Please try a different search term

AR12106SC
Cabinets

AR12106SC

8561004

PC Enclosure
AR12106CHSC
Cabinets

AR12106CHSC

8561009

PC Enclosure
AR12106CHL
Cabinets

AR12106CHL

8561024

PC Enclosure
AR12106CHSSL
Cabinets

AR12106CHSSL

8561029

PC Enclosure
AR12106CHTSS
Cabinets

AR12106CHTSS

8561049

PC Enclosure
AR12106SCT
Cabinets

AR12106SCT

8561014

PC Enclosure
AR12106CHSCT
Cabinets

AR12106CHSCT

8561019

PC Enclosure
AR12106CHLT
Cabinets

AR12106CHLT

8561034

PC Enclosure
AR12106CHSSLT
Cabinets

AR12106CHSSLT

8561039

PC Enclosure
ARK12106CHSCT
Cabinets

ARK12106CHSCT

8561535

PC Enclosure
ARK12106CHSSLT
Cabinets

ARK12106CHSSLT

8561543

PC Enclosure
ARK12106CHSC
Cabinets

ARK12106CHSC

8561532

PC Enclosure
ARK12106CHSSL
Cabinets

ARK12106CHSSL

8561540

PC Enclosure
ARK12106SC
Cabinets

ARK12106SC

8561556

PC Enclosure
ARK12106SCT
Cabinets

ARK12106SCT

8561559

PC Enclosure

ARCA Accessories

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...