Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
ALN 121208 7811210
UL Name : ALN UL 121208
Dimensions 125 x 124 x 81
Dimensions 4.92 x 4.88 x 3.19
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
- PC : IP66; IP67; IP68; IK08
Technical data
Product nr : 7811210
Description : Enclosure, aluminium
Remarks : Aluminium
Package : 4
Unit : Piece
EAN : 6418074016102
SSTL number : 3420048
Electric No. Denmark : 8212045680
Electric No. Sweden : 2500912
ETIM : EC000261
Height (mm) : 125
Width (mm) : 124
Depth (mm) : 81
Height (inch) : 4.92
Width (inch) : 4.88
Depth (inch) : 3.19
Material : Aluminum
Base colour : RAL_7001
Cover colour : RAL 7001
Gasket material : Polyurethane
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67IP68
Impact Resistance (EN 62262): IK08
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
UL Type : NEMA__1_4_4X_6_12_13
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
ALN 121208
Sample image
Order symbol : ALN 121208
Product nr : 7811210
UL Name : ALN UL 121208
Description : Enclosure, aluminium
Remarks : Aluminium
EAN : 6418074016102
El. number :
- Finland : 3420048
- Denmark : 8212045680
- Sweden : 2500912
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 125 | 124 | 81 |
inch : | 4.92 | 4.88 | 3.19 |
Materials : | |
---|---|
Material : | Aluminum |
Base colour : | RAL_7001 |
Cover colour : | RAL 7001 |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -50 … 80 |
Temperature °F (continuous) : | -60 … 175 |
Accessories : | |
---|---|
AM 1212 |
Mounting plate, for enclosures:
(107 x 110 x 1) |
MR 75005 | Selftapping taptite screw M5, for enclosures: |
MRS 28541 |
Wall fastening lug (2 pcs), for enclosures:
(15 x 50 x 1) |
ARH 12 |
DIN-35 Mounting rail, for enclosures:
(105 x 35 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; IP68; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
UL Type | NEMA__1_4_4X_6_12_13 |
Certificates : | |
---|---|
SGSFIMKO_ALU |
© Fibox Oy, Data subject to change without notice (printed: )