Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
ARCA 403021S 8120087
UL Code : UL508A
Dimensions 400 x 300 x 210
Dimensions 11.81 x 15.75 x 8.58
Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
- PC : IP66; IK10
Technical data
Product nr : 8120087
Description : Cabinet, PC
Remarks : Grey cover, Swinghandle, hinges on the long side
Package : 1
Unit : Piece
EAN : 6418074079701
SSTL number : 3423166
Electric No. Denmark : 8212091579
ETIM : EC000261
Height (mm) : 400
Width (mm) : 300
Depth (mm) : 210
Height (inch) : 11.81
Width (inch) : 15.75
Depth (inch) : 8.58
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK10
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
ARCA IEC / ARCA 403021 / ARCA 403021S
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
ARCA 403021S
Sample image
Order symbol : ARCA 403021S
Product nr : 8120087
UL Code : UL508A
Description : Cabinet, PC
Remarks : Grey cover, Swinghandle, hinges on the long side
EAN : 6418074079701
El. number :
- Finland : 3423166
- Denmark : 8212091579
Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 400 | 300 | 210 |
inch : | 11.81 | 15.75 | 8.58 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
DRS ARCA 403021 |
DIN rail frame set
(385 x 285 x 35) |
RCS ARCA 4030 | Rain canopy set for size 4030 |
IDS ARCA 4030 |
Inner door set
(385 x 285 x 35) |
PMK ARCA 30 |
PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35) |
DSP ARCA VLS | Door stopper ARCA, vertical, left, small |
MPMP ARCA 4030 | Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm) |
DSP ARCA VRS | Door stopper ARCA, vertical, right, small |
MPS ARCA 4030 |
Mounting plate (350x250x2 mm)
(350 x 250 x 2) |
MPP ARCA 4030 |
Mounting plate perforated (350x250x2 mm - 26x11 mm)
(350 x 250 x 2) |
MPX ARCA 4030 |
Mounting plate (350x250 mm)
(350 x 250 x 5) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; |
Impact Resistance (EN 62262): | IK10; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 5VA |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40467 |
© Fibox Oy, Data subject to change without notice (printed: )