Product card: M-MP



Sample photo



Product nbr:

 

8524065

Description:

 

Mounting plate, for enclosures:

Remarks:

 

230x140x95, 230x140x125

Package:

 

4

Unit:

 

PCS

Product group:

 

PICCOLO Accessories

EAN:

 

6418074033628

SSTL number:

 

3423911

Electric No. Denmark:

 

8212002225

Electric No. Italy:

 

7290150

Electric No. Sweden:

 

2536944

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

185.0

Width (mm):

 

94.0


Length (inch):

 

7.3

Width (inch):

 

3.7


Product is connected to following catalogs:

Fibox Enclosures :  PICCOLO :  ACCESSORIES
Fibox Enclosures :  PICCOLO :  PC/ABS M


Copyright
Legal Notice