Product card: H-MP



Sample photo



Product nbr:

 

8524064

Description:

 

Mounting plate, for enclosures:

Remarks:

 

170x140x95

Package:

 

4

Unit:

 

PCS

Product group:

 

PICCOLO Accessories

EAN:

 

6418074033611

SSTL number:

 

3423910

Electric No. Denmark:

 

8212002173

Electric No. Italy:

 

7290140

Electric No. Sweden:

 

2536938

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

125.0

Width (mm):

 

94.0


Length (inch):

 

4.9

Width (inch):

 

3.7


Product is connected to following catalogs:

Fibox Enclosures :  PICCOLO :  ACCESSORIES
Fibox Enclosures :  PICCOLO :  PC/ABS H


Copyright
Legal Notice