Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
ABS 30/25-C3 7580031
Dimensions 314 x 260 x 95
Dimensions 12.36 x 10.24 x 3.74
Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
- PC : IP65; IK07
Technical data
Product nr : 7580031
Description : Enclosure, ABS
Remarks : With aluminium front plate
Package : 1
Unit : Piece
EAN : 6418074005946
SSTL number : 3420930
Electric No. Denmark : 8212016790
ETIM : EC000261
Height (mm) : 314
Width (mm) : 260
Depth (mm) : 95
Height (inch) : 12.36
Width (inch) : 10.24
Depth (inch) : 3.74
Material : ABS
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Cardmaster / CARDMASTER 30/25 / ABS 30/25-C3
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
ABS 30/25-C3
Sample image
Order symbol : ABS 30/25-C3
Product nr : 7580031
Description : Enclosure, ABS
Remarks : With aluminium front plate
EAN : 6418074005946
El. number :
- Finland : 3420930
- Denmark : 8212016790
Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 314 | 260 | 95 |
inch : | 12.36 | 10.24 | 3.74 |
Materials : | |
---|---|
Material : | ABS |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 60 |
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
FP 30/25 |
Front plate (aluminium), for enclosures:
(290 x 190 x 1) |
MP 30/25 |
Mounting plate, for enclosures:
(282 x 215 x 1) |
FC PC 30/25 |
Frame of PC front plate, for enclosures:
(296 x 196 x 30) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
SGSFIMKO_CARDpc |
© Fibox Oy, Data subject to change without notice (printed: )